??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
120011
Adapter Number
1215B
Taper-Lock Bushing Type
1215
Weight
0.7 lbs
A
1.88 Inch
B
1.50 Inch
C
2-3/8 Inch
Required Hub Diameter for Class 30 Gray Iron
3.38 Inch
Required Hub Diameter for Steel
3.25 Inch
Keyseat
1/4 x 1/8 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.